??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23251.0016 Double Edge Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23251. - Double Edge Clamp
Bill of material
23251.0016 Double Edge Clamps
BESTNR
Ref. No.
23251.0016
B1
mm
Enter value for B1
mm
cm
inch
ft
B1MAX
B1 max. spread
53.0 mm
B2
41.2 mm
H1
51.5 mm
H2
25.4 mm
L
63.5 mm
D
Thread
M16
SW
14 mm
SPANN
Clamping force
26.7 kN
AM
Tightening torque max.
74.6 Nm
G
Weight
1449 g
Embedded user actions